
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
| Rated voltage | |
| Primary | AC 230 V, 50 Hz |
| Secondary | SELV 26 DC V ± 2 V |
| Secondary rated current | |
| Continuous load | 160 mA |
| Peak load | 550 mA (max. 5 s) |
| Overload deactivation | from 350 mA |
| Connection cross section | 0.6 mm to 2.5 mm² |
| Door opener output | AC 12 V, max. 1.6 A / switch-on duration 25% |
| Relay output | AC/DC 30 V, 2 A |
| Total cable length | Max. 700 m |
| Cable length from control device to most distant device | |
| for cable Ø 0.8 mm | Max. 300 m |
| for cable Ø 0.6 mm | Max. 170 m |
| Ambient temperature | -5 °C to +45 °C |
| Modular widths (MW) | 6 |
Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More