0

Control unit 1 – 10 V, 4-gang with manual actuation for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
2224 00
4010337018858
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337018858
Item no. 2224 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The control unit switches and dims electrical devices that feature a 1–10 V interface.
  • Five device configurations can be selected. This leads to the assignment of four individually-controllable dimming channels to the switching outputs (e.g. four dimming channels are assigned to one switching relay to control a RGBW light).
  • Relay outputs that are not associated with a dimming channel can be used as freely-acting switching actuator channel.
  • Reactions in case of bus voltage failure and restoration can be set following an ETS programming process.
  • Manual actuation of the outputs independently of the bus with mechanical switching position indicator.
  • Delay for actively transmitted feedback messages following bus voltage recovery.
  • Logical linking function configurable per channel.
  • Up to three central switching functions for the joint control of all dimming and switching channels.
  • Switch-on times of the relay outputs can be recorded and evaluated by the elapsed-hours meter.
  • Group feedback of all switching conditions possible.

Dimming channels

  • Four individually-controllable dimming channels.
  • Feedback on switching condition and brightness value.
  • Dimmable brightness range can be set.
  • Dimming behaviour and dimming characteristics can be parameterised.
  • Soft switch-on and soft switch-off function
  • Block function or forced setting function can be parameterised.
  • Time functions (switch-on delay, switch-off delay, staircase light function). With the staircase light function, the reaction at the end of the switch-on time can be configured.
  • Inclusion of a dimming channel in up to ten scenes is possible.
  • The burning-in function allows for the commissioning of new fluorescent lamps prescribed by lighting manufacturers.

Switching actuator operation (optional)

  • Independent switching of switch outputs A2 to A4.
  • NO contact or NC contact operation.
  • Feedback from the switching condition.
  • Block function or forced setting function can be parameterised.
  • Time functions (switch-on, switch-off delay, staircase light function - also with advance warning function).
  • Can be integrated in the light scenes. Up to ten internal scenes per switching output are programmable.
  • Cyclical monitoring of incoming switching telegram is configurable.

Technical data

KNX mediumTP256
Relay
Quantity4
Contact1 x zero-voltage NO contact each, flip-flop
Control outputs
Control voltage1 to 10 V
Control current per outputmax. 100 mA
Cable lengthmax. 500 m with 0.5 mm²
Switch outputs
Switching voltageAC 250/400 V
Switching current 230 V AC116 A
Switching current 230 V AC310 A
Switching current 400 V AC110 A
Switching current 400 V AC36 A
Fluorescent lamps16 AX
Lamp loads
Light bulbs3680 W
HV halogen lamps3680 W
Wound electronic transformer2000 VA
Tronic transformer2500 W
Fluorescent lamps T5/T8
Uncompensated3680 W
parallel compensated2500 W/200 µF
Duo-circuit3680 W/200 µF
Compact fluorescent lamps
Uncompensated3680 W
parallel compensated2500 W/200 µF
Mercury-vapour lamps
Uncompensated3680 W
parallel compensated3680 W/200 µF
Ambient temperature-5 °C to +45 °C
Connections
KNXConnection and junction terminal
1 – 10 VScrew terminals
LoadScrew terminals
Connection cross sectionMax. 4 mm²

Notes

  • Electronic ballasts generate very high current spikes. For this reason, use a switch-on current limiter or a separate load contact for with greater loads.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.
Data sheet

Advertisement text

IFC file for BIM (Building information modeling)

Item no. 222400

IFC, 13.71 KB

Download
Control unit 1 – 10 V, 4-gang with manual actuation for KNX

PSTI Statement of Compliance

Item no. 2224 00

PDF, 280.14 KB

Download
Control unit 1 – 10 V, 4-gang with manual actuation for KNX

EC Declaration of conformity

Item no. 2224 00

PDF, 66.8 KB

Download
Control unit 1 – 10 V, 4-gang with manual operation

Operating instructions.

Item no. 2224 00

PDF, 1.06 MB

Download
Control unit 1 – 10 V, 4-gang with manual operation

Technical documentation.

Item no. 2224 00

PDF, 5.74 MB

Download
Control unit 1 – 10 V, 4-gang with manual operation

Product database from ETS4.2

Item no. 2224 00

ZIP, 850.06 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database