Switch-on current limiter
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
For limiting switch-on currents for problem loads such as LED lights, energy-saving lamps and parallel-compensated fluorescent lamps. The switch-on current limiter can be installed in a normal device box, e.g. behind an automatic control switch insert (relay) due to its small size. The device is installed in series to the load.
Technical data
| Rated voltage | AC 230 V, 50 Hz |
| Connected load |
| Energy-saving lamps, fluorescent lamps | max. 200 W |
| LED | max. 30 W |
| Length of the connection cable | 2 x approx. 70 mm |
| Ambient temperature | max. +25 °C |
| Dimensions |
| W x H x D | 32 x 50 x 12 mm |
Switch-on current limiter
Operating instructions.
Item no. 0810 00
PDF, 64.55 KB
Switch-on current limiter
EC Declaration of conformity
Item no. 0810 00
PDF, 168.7 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database