0

Flush-mounted DCS switching actuator

Specification
Item no.
Room
Quantity
EAN
PU
PS
1211 00
4010337211006
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337211006
Item no. 1211 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Flush-mounted switching actuator for controlling an external gong or other device using the Gira door communication bus.
  • Actuation of a zero-voltage switching contact (24 V SELV/ 50 µA to 1.6 A AC/DC) via the 2-wire bus.
  • The flush-mounted switching actuator can be actuated by:the "Door" and "Light" buttons on the home station,the floor-call button on the home station,the call button on the door station, the call button on the home station,a zero-voltage button (in combination with the DCS button interface, 2-gang).
  • The flush-mounted switching actuator can be used in four different operating modes: switching, timer/sec., timer/min., and pulse.
  • Impulse function for controlling existing staircase timers.
  • Switching time can be adjusted progressively from 1 to 10 s or 1 to 10 min., depending on the function set.
  • LED display for programming, function selection, and time setting.

Technical data

Power supplyvia the 2-wire bus
Zero-voltage relay contact50 µA to 1.6 A at AC/DC 24 V SELV
Number of call buttons that can be taught inmax. 16
Ambient temperature-5 °C to +50 °C
Dimensions
Flush-mounted switching actuatorW 43 x H 28 x D 15 mm

Notes

  • The flush-mounted switching actuator is intended for installation in a deep device box (60 mm deep) behind a DSC bus coupler.

Dimensions

Width28.00 mm
Height43.00 mm
Depth15.00 mm

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Flush-mounted DCS switching actuator

PSTI Statement of Compliance

Item no. 1211 00

PDF, 279.52 KB

Download
Flush-mounted DCS switching actuator

EC Declaration of conformity

Item no. 1211 00

PDF, 137.41 KB

Download
Flush-mounted switching actuator

Operating instructions.

Item no. 1211 00

PDF, 159.42 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database