Flush-mounted switching actuator for controlling an external gong or other device using the Gira door communication bus.
Actuation of a zero-voltage switching contact (24 V SELV/ 50 µA to 1.6 A AC/DC) via the 2-wire bus.
The flush-mounted switching actuator can be actuated by:the "Door" and "Light" buttons on the home station,the floor-call button on the home station,the call button on the door station, the call button on the home station,a zero-voltage button (in combination with the DCS button interface, 2-gang).
The flush-mounted switching actuator can be used in four different operating modes: switching, timer/sec., timer/min., and pulse.
Impulse function for controlling existing automatic staircase mechanisms.
Switching time can be adjusted progressively from 1 to 10 s or 1 to 10 min., depending on the function set.
LED display for programming, function selection, and time setting.
Technical data
Power supply
via the 2-wire bus
Zero-voltage relay contact
50 µA to 1.6 A at AC/DC 24 V SELV
Number of call buttons that can be taught in
max. 16
Ambient temperature
-5 °C to +50 °C
Dimensions
Flush-mounted switching actuator
W 43 x H 28 x D 15 mm
Notes
The flush-mounted switching actuator is intended for installation in a deep device box (60 mm deep) behind a DSC bus coupler.
Dimensions
Width
28.00 mm
Height
43.00 mm
Depth
15.00 mm
More links
Gira door communication configurator The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals. More