0

HDMI, USB 3.0 type A and mini jack 3.5 mm insert HDMI+USB coupler, breakout cable mini jack

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5680 03
4010337461913
-
-
black matt
5680 10
4010337461920
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 12/2025.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337461913
Item no. 5680 03PU -
PS -
black matt
EAN 4010337461920
Item no. 5680 10PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 12/2025.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Technical data

Installation depth
Gender changermind. 39 mm
Breakout cablemind. 51 mm
Length of the breakout cable200 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Data sheet

Advertisement text

HDMI, USB 3.0 type A and mini jack 3.5 mm insert HDMI+USB coupler, breakout cable mini jack

EC Declaration of conformity

Item no. 5680 01 5680 03 5680 10

PDF, 55.69 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database