0

eNet wireless operating top unit Memory System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5493 01
4010337091578
1/5
pure white glossy
5493 03
4010337091585
1/5
pure white matt
5493 27
4010337091592
1/5
anthracite
5493 28
4010337091608
1/5
colour aluminium
5493 26
4010337091615
1/5
black matt
5493 005
4010337091639
1/5
grey matt
5493 015
4010337091653
1/5
stainless steel
5493 600
4010337091622
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337091578
Item no. 5493 01PU 1/5
PS
pure white glossy
EAN 4010337091585
Item no. 5493 03PU 1/5
PS
pure white matt
EAN 4010337091592
Item no. 5493 27PU 1/5
PS
anthracite
EAN 4010337091608
Item no. 5493 28PU 1/5
PS
colour aluminium
EAN 4010337091615
Item no. 5493 26PU 1/5
PS
black matt
EAN 4010337091639
Item no. 5493 005PU 1/5
PS
grey matt
EAN 4010337091653
Item no. 5493 015PU 1/5
PS
stainless steel
EAN 4010337091622
Item no. 5493 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000.
  • Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Transmitter for wireless transmission of switching, dimming and blind commands.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.
  • Status feedback to wireless transmitter.
  • Status display with LED.
  • Evaluation of auxiliary inputs.

Functions in combination with blind insert:

  • Positioning of hangings via scene call-up.
  • Position for sun protection and twilight.
  • Runtime and ventilation position of the curtain can be saved.

Functions in combination with light insert:

  • Scene operation possible.
  • Switch-on brightness can be permanently stored when combined with dimming insert.

Functions in combination with 3-wire auxiliary unit:

  • Power-supplied eNet transmitter.
  • Lighting control.
  • Shading control.

Adjustable with eNet server version 2.3 and higher (depending on the insert):

  • Fully encrypted wireless transmission (AES-CCM).
  • Deactivate auxiliary unit evaluation.
  • Operation locks.
  • Reversal time adjustable for blinds, shutters and awnings.
  • Direction of travel can be inverted.
  • Position for sun protection, twilight, lock-out protection and wind alarm.
  • Maximum brightness, minimum brightness and dimming speed adjustable.
  • Function of the status LED can be set as status LED/actuation display.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.
  • Repeater function.
  • Device software update.
  • Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode.
  • Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode.

Technical data

Ambient temperature-5 °C to +45 °C
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m

Notes

  • Using a metal cover frame can lead to impairments to the range
  • Radio approval is valid for EU and EFTA countries.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Datenblatt

Ausschreibungstexte

eNet wireless operating top unit Memory

PSTI Statement of Compliance

Item no. 5493 005 5493 01 5493 015 5493 03 5493 26 5493 27 5493 28 5493 112 5493 600

PDF, 281.03 KB

Download
eNet wireless operating top unit Memory

EC Declaration of conformity

Item no. 5493 005 5493 01 5493 015 5493 03 5493 26 5493 27 5493 28 5493 112 5493 600

PDF, 230.57 KB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
Wireless operating top unit Memory, Wireless operating top unit

Operating instructions

Item no. 5492 .. 5493 .. 5494 .. 5495 ..

PDF, 455.05 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database