0

System 3000 DALI-2 Power control insert TW

Specification
Item no.
Room
Quantity
EAN
PU
PS
5411 00
4010337136484
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337136484
Item no. 5411 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Switching and brightness adjustment for lights with a DALI interface.
  • Adjustment of colour temperature for lights with DALI Device Type 8 for Tunable White according to IEC 62386-209.
  • Operates as a DALI-2 single master.
  • Connecting auxiliary units is possible.
  • DALI power supply for 18 DALI devices.
  • Save the minimum brightness, the coolest and warmest colour temperature.
  • Switch on with the last brightness/colour temperature set, or a saved brightness/colour temperature.
  • With System 3000 operating top unit, 2-gang: Adjustment of the colour temperature with right-hand rocker.

Combination with RF Multi operating top unit, 1-gang / 2-gang for KNX

  • Dimming actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Brightness and colour temperature control can be adjusted separately.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Temperature detection.
  • Insert function selection:Dimming behaviour and dimming characteristics can be set, staircase light function with switch-off pre-warning, soft-on and soft-off function, fading function, scene function (16 scenes), disable function, time delays.Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Power consumptionmax. 2.8 W
DALI rated voltageDC 16 V (typ.)
Output currentmax. 36 mA
Number of DALI devicesmax. 18
Number of DALI Power control units that can be connected in parallelmax. 4
Colour temperature adjustment2000 to 10000K
Auxiliary units
Non-illuminated mechanical push buttonsunlimited
2-wire auxiliary insertunlimited
3-wire auxiliary insertmax. 10
Installation depth30 mm
Installationin device box in accordance with DIN 49073
Ambient temperature-5 °C to +45 °C
Datenblatt

Ausschreibungstexte

DALI-2 Power control insert TW

Operating instructions.

Item no. 5411 00

PDF, 795.77 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database