0

System 3000 operating top unit BT arrow symbols System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5382 70
4010337122685
1/5
pure white matt (lacquered)
5382 72
4010337122692
1/5
anthracite (lacquered)
5382 73
4010337122708
1/5
black matt (lacquered)
5382 74
4010337122715
1/5
grey matt (lacquered)
5382 76
4010337122722
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337122685
Item no. 5382 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337122692
Item no. 5382 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337122708
Item no. 5382 73PU 1/5
PS
black matt (lacquered)
EAN 4010337122715
Item no. 5382 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337122722
Item no. 5382 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App.
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Functions on the top unit

  • Operation of hangings and lighting.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.

Functions with the Gira System 3000 app

  • Operation of hangings and lighting with status feedback.
  • Display the current hanging position or dimmer setting.
  • Activate/deactivate automatic mode.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.
  • Programming of up to 40 individual switching times.
  • Blind or slat positions or switching and dimming values can be stored for each switching time.
  • Switching times can be copied to other devices.
  • Switching at sunrise or sunset (astro function).
  • Astro time can be optimised by determining the location.
  • Astro time shift adjustable.
  • Random function.
  • Automatic date and time refresh when connecting smartphones or tablets.
  • Password protection possible for time programs and configuration.
  • Save a curtain position, curtain runtime, slat reversal time.
  • Changeover to inverse operation possible for blind inserts.
  • Maximum brightness and minimum brightness adjustable for dimming insert.

Technical data

Accuracy
Per month± 10 s
Power reserveapprox. 4 h
Wireless frequency2.402 to 2.480 GHz
Transmission powermax. 2.5 mW, class 2
Transmission rangetypically 10 m
Ambient temperature-5 °C to +45 °C

Notes

  • The time is updated upon connection to the Gira System 3000 app.
Datenblatt

Ausschreibungstexte

Blind timer and timer BT, Operating top unit BT

Operating instructions.

Item no. 5367 .. 5381 .. 5368 .. 5382 ..

PDF, 190.15 KB

Download
System 3000 operating top unit BT arrow symbols

PSTI Statement of Compliance

Item no. 5382 005 5382 01 5382 015 5382 03 5382 26 5382 27 5382 28 5382 70 5382 72 5382 73 5382 74 5382 76 5382 112 5382 600

PDF, 265.68 KB

Download
System 3000 operating top unit BT arrow symbols

EC Declaration of conformity

Item no. 5382 005 5382 01 5382 015 5382 03 5382 26 5382 27 5382 28 5382 70 5382 72 5382 73 5382 74 5382 76 5382 112 5382 600

PDF, 203.66 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database