0

SCHUKO socket outlet 16 A 250 V~ with hinged cover and increased contact protection (Safety Plus) WP SM

Specification
Item no.
Room
Quantity
EAN
PU
PS
grey
4414 30
4010337094449
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

grey
EAN 4010337094449
Item no. 4414 30PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Water-protected surface-mounted IP44

Technical data

Connection cross section
for rigid and flexible conductors for1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to 45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Data sheet

Advertisement text

SCHUKO® socket outlet 16 A 250 V~ with hinged cover and shutter

EC Declaration of conformity

Item no. 4414 30

PDF, 145.51 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database