System 3000 auxiliary insert, 2-wire
5408 00
4010337048312
1/5
02
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Bedienelemente
Features
Auxiliary unit operation of inserts with auxiliary input from System 3000. Operation with System 3000 operating top unit.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Cable length to the main unit | max. 100 m |
| Installation depth | 24 mm |
| Installation | in device box in accordance with DIN 49073 |
| Ambient temperature | -20 °C to +45 °C |
Revit Datei für BIM (Building Information Modeling)
Item no. 540800
RFA, 440 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 540800
IFC, 14.7 KB
Auxiliary insert 2-wire
Operating instructions
User manual.
Item no. 5408 00
PDF, 353.66 KB
Gira System 3000
Guides/System basics
System basics
Auxiliary insert 2-wire
Operating instructions
User manual.
Item no. 5408 00
PDF, 353.66 KB
Gira System 3000
Guides/System basics
System basics
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database