0

Power supply AC 24 V 1 A

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
1024 00
4010337010715
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337010715
Item no. 1024 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Power supply for the weather station and the integrated wind sensor heating 0 – 10 V, rain sensor 0 / 10 V, etc.

Technical data

Rated voltage
PrimaryAC 230 V 50/60 Hz
SecondaryAC 24 V
Secondary rated current1 A
ConnectionsScrew terminals
Connection cross sectionMax. 4 mm²
Ambient temperature-5 °C to +45 °C

Dimensions

Modular widths (MW)4
Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 102400

RFA, 476 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 102400

IFC, 163.17 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Power supply

Operating manual.

Item no. 1024 00

PDF, 213.38 KB

Download
Power supply AC 24 V 1 A

PSTI Statement of Compliance

Item no. 1024 00

PDF, 279.56 KB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database