0

Weather station Plus for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
2074 00
4010337031185
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337031185
Item no. 2074 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The weather station Plus for KNX detects the wind speed, wind direction, precipitation, global radiation, temperature, twilight, relative humidity and air pressure as well as determining brightness directionally using four sensors.
  • The measured data is used to calculate the maximum value for the brightness sensors, absolute humidity, perceived temperature and comfort level.
  • Area of use is the automatic, weather-dependent shading control system specifically for home use.
  • The weather station monitors some of its own major functions and reports corresponding faults automatically via message objects on the bus.
  • Monitoring of the applied voltage. Failure is reported using a communication object on the bus.
  • With integrated bus coupler.
  • Mounting outdoors on a pole or on the wall.
  • The position of the mounting location can be determined using GPS.

Functions

  • Two limit values with adjustable hysteresis for each sensor can be parameterised internally or specified as 8-bit or 16-bit values.
  • A teach-in function enables a current measured value to be applied as a limit.
  • All limit objects have a parameterisable switch-on and switch-off delay.
  • 16 logic gates (AND, AND with return, OR, exclusive OR, NAND, NOR) with up to 4 inputs for external and internal 1-bit values.
  • Four blocking elements for disabling functions or manual operation.
  • An automatic shading control system for up to 8 facades can be realised with sun position-dependent slat tracking and a hanging height control system.
  • All values can be output in the event of a change of value or on a cyclical basis. The outputs of the blocking elements can only be sent in the event of a change of value.
  • Weather stations can be cascaded using the logic functions. This is recommended for upgrading functions (measurement of the wind speed on different facades) or for a significant increase in functional reliability due to redundancies.

Technical data

KNX mediumTP256
Power supply
Rated voltageDC 21 to 32 V SELV
Current consumption100 to 400 mA
Connection cable
Cable typeLiYCY 4xAWG26
Cable length5 m
Total length per line15 m
Number of weather stationsmax. 3 (per line)
Ambient temperature-30 °C to +60 °C
Protection classIP44
Wind direction sensor
Measurement range1 to 360°
Resolution
Precision±10°
Wind speed sensor
Measurement range0 to 40 m/s
Resolution0.1 m/s
Accuracy (≤ 10 m/s)±1 m/s
Accuracy (≥ 10 m/s)±5%
Temperature sensor
Measurement range-30 °C to +60 °C
Resolution0.1 K
Precision±1 K
Precipitation sensor
Measurement rangeyes / no
PrecisionFine drizzle
Brightness sensors
Quantity4
Measurement range0 to 150 klx
Resolution1 klx
Precision±3%
Twilight sensor
Measurement range0 to 900 lx
Resolution1 lx
Precision±10 lx
Air pressure sensor
Measurement range300 to 1100 hPa
Resolution0.01 hPa
Precision±0.5 hPa
Humidity sensor
Measurement range0 to 100 % rel. humidity
Resolution0.01 g/m³
Precision±10% rel. humidity (20 °C)
Abs. Humidity0 to 400 g/m³
Global radiation
Measurement range0 to 1300 W/m²
Resolution1 W/m²
Precision±10%
DimensionsDia. 130, H 68

Notes

  • Measured values are valid for the mounting location. Differences to other weather services are possible.
  • All accuracy values for the measured values refer to the full respective measuring value range.
Datenblatt

Ausschreibungstexte

IFC Datei für BIM (Building Information Modeling)

Item no. 207400

IFC, 110.61 KB

Download
KNX Wetterstation Plus

EC Declaration of conformity

Item no. 2074 00 8321 00

PDF, 255.22 KB

Download
Weather station Plus

Operating instructions.

Item no. 2074 00

PDF, 1.81 MB

Download
Weather station Plus

Technical documentation.

Item no. 2074 00

PDF, 2.98 MB

Download
Weather station Plus

to index level I06

Item no. 2074 00

ZIP, 1.69 MB

Download
Weather station Plus

from index level I07

Item no. 2074 00

ZIP, 462.28 KB

Download
Weather station Plus for KNX

PSTI Statement of Compliance

Item no. 2074 00

PDF, 280.01 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database