SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C
pure white glossy
2459 70
4010337129967
1
pure white matt (lacquered)
2459 72
4010337137689
1
anthracite (lacquered)
2459 73
4010337137696
1
black matt (lacquered)
2459 74
4010337137702
1
grey matt (lacquered)
2459 76
4010337137719
1
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Charging option for up to two end devices simultaneously using USB cable type A and type C. Up to two end devices can be charged simultaneously.
Technical data
| Input voltage | AC 220 – 250 V, 50/60 Hz |
| USB connection | 1 x type A, 1 x type C |
| Output voltage USB | DC 5 V |
| Charging current |
| USB A | max. 2.4 A |
| USB C | Max. 3 A |
| Standby | ≤80 mW |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Installation depth | 31 mm |
| Ambient temperature | +5° C to +35° C |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. During long charging cycles, the housing of the product may heat up. Using a deep device box is recommended.
Scope of delivery
Type A or type C USB cables are not included with delivery.
Dimensions
| Width | 70.00 mm |
| Height | 70.00 mm |
SCHUKO-Steckdose 16 A 250 V~ mit Shutter und USB-Spannungsversorgung 2fach
Gebrauchsanleitung.
Item no. 2459 ..
PDF, 616.1 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database