
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Rated voltage | AC 230 V~, 50/60 Hz |
| Connected load | |
| HV LED lamps | typically 200 W |
| Light bulbs | 2000 W |
| Fluorescent lamps, uncompensated | 1000 VA (cos φ = 0.5) |
| Fluorescent lamps, parallel-compensated | 500 W (45.6 µF) |
| Fluorescent lamps, series-compensated | 900 W |
| Capacitive load | 176 µF |
| Brightness value | |
| Brightness value | 2 to 1000 lx |
| Setting controller | |
| Delay time | 5 seconds to 15 minutes |
| Connection cross section | |
| Single-wire | Max. 2.5 mm² |
| Fine-wire without core jacket | Max. 2.5 mm² |
| fine-wire with core jacket | Max. 1.5 mm² |
| Protection class | IP54 |
| Ambient temperature | -25 °C to +55 °C |
| Angle of detection | 120° |
| Mounting height 2.50 m | |
| Detection range facing forwards, max. | approx. 16 m |
| Range at each side, max. | approx. 11 m |