0

LED orientation light 230 V~ white System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
warm white
2364 00
4010337121749
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

warm white
EAN 4010337121749
Item no. 2364 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • LED orientation light for use in the private and commercial sectors.
  • The orientation light is used, for example, to illuminate stairs or as an orientation aid in dark rooms.
  • The brightness of the light can be set individually.
  • A film which can be inscribed individually can be laid in the cover plate.
  • Pictograms for room and route marking can be inserted.

Technical data

Rated voltageAC 230 V, 50 Hz
Power consumption1.7 W/8.5 VA
Brightness range3 to 100 %
Number of LEDs4
Colour temperature
WhiteApprox. 5000 K
Installation depth30 mm
Ambient temperature0 °C to +40 °C

Notes

  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.
Datenblatt

Ausschreibungstexte

LED orientation light 230 V~

Operating instructions.

Item no. 2361 00 2364 00

PDF, 749.44 KB

Download
LED orientation light 230 V~

EC Declaration of conformity

Item no. 2361 00 2364 00

PDF, 63.81 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions