USB power supply insert, 2-gang Type A / type C
white
2349 00
4010337104681
1/5
black
2369 00
4010337075905
-
-
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Covers
Features
Charging option for up to two end devices simultaneously using USB cable type A and type C. Suitable as a charging device, e.g. for mobile telephones and similar devices.
Technical data
| Charging current | max. 3 A |
| Rated voltage |
| Primary | AC 100 – 240 V, 50/60 Hz |
| Secondary | 5 V (± 5%) |
| Standby | ≤ 0.15 W |
| Installation depth | 32 mm |
| Ambient temperature | +10 °C to +40 °C |
| Efficiency | ≥ 75% |
| Compliant with standards | DIN EN 60950-1/A2 |
Scope of delivery
USB cables are not included with delivery.
Insert for USB power supply, 2-gang
Operating instructions.
Item no. 2349 00
2359 00
2369 00
PDF, 534.36 KB
USB power supply insert, 2-gang Type A / type C
EC Declaration of conformity
Item no. 2349 00
PDF, 194.75 KB
USB power supply insert, 2-gang Type A / type C
EC Declaration of conformity
Item no. 2369 00
PDF, 198.4 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database