Shutter actuator, 4-gang AC 230 V with manual actuation for KNX
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Shutter actuator with manual activation and status display for each output. With integrated bus coupler. For controlling electrically operated shutters for mains voltage AC 230 V (4-channel). Connection of various external conductors. Independent control of the four shutter outputs. Shutter position can be directly controlled. Behaviour after bus voltage failure and recovery can be set. Feedback of position. Active or passive (object can be read out) cyclical feedback functions. Assignments of up to five different safety functions (three wind alarms, one rain alarm, one frost alarm) or optionally with cyclical monitoring. Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.
Technical data
| KNX medium | TP256 |
| Rated voltage | AC 230 V, 50/60 Hz |
| AC switching voltage | AC 230 V, 50/60 Hz |
| Breaking capacity 230 V AC | 6 A/AC1 |
| Connections |
| KNX | Connection and junction terminal |
| Load | Load via screw terminals |
| Connection cross section | Max. 4 mm² |
Notes
VDE approval in accordance with EN 60669-1, EN 60669-2-1. Installation on DIN top-hat rail.
Scope of delivery
Connection and junction terminal for KNX included with delivery.
Revit Datei für BIM (Building Information Modeling)
Item no. 216000
RFA, 480 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 216000
IFC, 163.19 KB
Blind actuator 4-gang 230 V AC
Product database from ETS3.0d, 70 KByte.
Item no. 2160 00
VD4, 69.9 KB
Blind actuator 4-gang 230 V AC
Technical documentation.
Item no. 2160 00
PDF, 692.88 KB
Blind actuators DRA
Operating manual.
Item no. 1039 00
2152 00
2154 00
2160 00
2161 00
PDF, 1.08 MB
DWG drawing
Drawings of KNX actors in DWG format.
ePlan macros
ePlan macros of KNX actuators.
Shutter actuator, 4-gang AC 230 V with manual actuation for KNX
PSTI Statement of Compliance
Item no. 2160 00
PDF, 280.07 KB
Shutter actuator, 4-gang AC 230 V with manual actuation for KNX
EC Declaration of conformity
Item no. 2160 00
PDF, 59.67 KB
DWG Daten
Zeichnungen im DWG Format für CAD Tools.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database