0

Gira Eco for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
2045 00
4010337128069
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337128069
Item no. 2045 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Integration of five charging points per device in the KNX system (can be fully configured via the ETS).
  • Integration of five inverters per device in the KNX system (can be fully configured via the ETS). One of the inverters, as a hybrid inverter, can integrate a battery storage unit.
  • Dynamic load management (DLM).
  • Static load management (SLM).
  • Mixed operation by different manufacturers.
  • Phase switching (1- or 3-phase charging).
  • Load imbalance management.
  • Various charging options: Immediate; Eco (PV excess charging).
  • Boost function (fast charging).
  • Prioritisation of a charging point.
  • Support for external electricity meter (ISKRA, PHOENIX CONTACT, generic) at charging points which do not have an internal electricity meter
  • Grid-serving control.

Charging points

  • Charging: Charging point status (status), Connected (status), Charging (status), Charge completed (status), Interrupt (set/status), Start/Stop (set/status), Unlock (set).
  • Charging current: Set (status/set), Actual L1-L3, Actual (status).
  • Power status values: Actual L1-L3, Actual (status).
  • Energy status values: Actual L1-L3, Actual (status).
  • Energy consumption status values: Last charge (status), Total (status).
  • Fault status values: Fault, Last fault.
  • Status values: Communication ID (EVCCID) (status), Internal charging point temperature (status), Temperature warning, RFID tag (status), Serial number, Charging point firmware version.

Inverter

  • Display yield value (energy, power).
  • Status values: Device status, fault, last fault, firmware version, serial number.

Hybrid inverter

  • Display energy and power values. (Charging/discharging).
  • State of charge (SoC).
  • Status and fault.

Technical data

Rated voltageDC 24 V to 30 V
Power consumption2.3 W(DC 24 V external supply)
Ambient temperature0 °C to +45 °C
KNX communicationKNX/TP, S mode
KNX mediumTP1-256
IP communicationEthernet 10/100 BaseT
Connections2 x RJ45 (integrated switch), connection and junction terminals for KNX and 24 V

Notes

  • KNX Secure.
  • Can be enhanced via firmware updates.

Dimensions

Modular widths (MW)2

More links

Gira Eco
More

Data sheet

Advertisement text

Gira Eco

Technical documentation.

Item no. 2045 00

PDF, 1.97 MB

Download
Gira Eco

from ETS 5.7.7

Item no. 2045 00

ZIP, 1.09 MB

Download
Gira Eco

Compatible charging stations for the Gira Eco

Item no. 2045 00

PDF, 583.27 KB

Download
Gira Eco

Operating instructions.

Item no. 2045 00

PDF, 919.31 KB

Download
Gira Eco

Compatible inverters for the Gira Eco

Item no. 2045 00

PDF, 587.63 KB

Download
Gira Eco Firmwareupdate

Item no. 2045 00

ZIP, 61.37 MB

Version: 2.0.20

Download
Gira Eco for KNX

EC Declaration of conformity

Item no. 2045 00

PDF, 178.37 KB

Download
Gira Eco for KNX

PSTI Statement of Compliance

Item no. 2045 00

PDF, 279.91 KB

Download
Gira Eco Licence

Gira Eco Licensing Agreement

Item no. 2045 00

PDF, 58.28 KB

Download
Gira Eco with charging point MENNEKES AMTRON

Commissioning instructions

Item no. 2045 00

PDF, 2.94 MB

Download
Gira Eco with charging point Spelsberg Wallbox Smart Pro

Commissioning instructions

Item no. 2045 00

PDF, 187.03 KB

Download
Gira Eco with charging point Walther Werke smartEVO uno

Commissioning instructions

Item no. 2045 00

PDF, 4.15 MB

Download
Gira Eco with inverter Fronius Primo/Symo

Commissioning instructions

Item no. 2045 00

PDF, 199.64 KB

Download
Gira Eco with inverter Kostal PLENTICORE

Commissioning instructions

Item no. 2045 00

PDF, 268.36 KB

Download
Gira Eco with inverter SMA Sunny Boy

Commissioning instructions

Item no. 2045 00

PDF, 275.97 KB

Download
Gira Eco with inverter SMA Tripower

Commissioning instructions

Item no. 2045 00

PDF, 184.72 KB

Download
Gira Eco with inverter SolarEdge Home Wave

Commissioning instructions

Item no. 2045 00

PDF, 370.27 KB

Download
Gira Eco mit Ladepunkt ABL eMH1

Inbetriebnahmehinweise.

Item no. 2045 00

PDF, 276.63 KB

Download
Gira Eco mit Ladepunkt Alfen Eve Double

Inbetriebnahmehinweise.

Item no. 2045 00

PDF, 307.82 KB

Download
Gira Eco mit Ladepunkt Alfen Eve Single

Inbetriebnahmehinweise.

Item no. 2045 00

PDF, 294.12 KB

Download
Gira Eco mit Ladepunkt Heidelberg Amperfied connect.home

Inbetriebnahmehinweise.

Item no. 2045 00

PDF, 291.98 KB

Download
Gira Eco mit Ladepunkt Heidelberg Amperfied Energy Control

Inbetriebnahmehinweise.

Item no. 2045 00

PDF, 223.3 KB

Download
Gira Eco.

Produktinformation

PDF, 1.99 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database