0

Antenna socket insert (SE33ST)

Specification
Item no.
Room
Quantity
EAN
PU
PS
0937 00
4010337937005
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337937005
Item no. 0937 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Stub cable outlet with three connections.
  • The IEC plug for terrestrial TV is located on the bottom left, the IEC socket for FM (radio) on the bottom right and at the top centre is the F connector for satellite TV (SAT).
  • Channel filter for terrestrial and satellite television with high attenuation rate: The SAT signal is filtered in the FM-TV-IEC connections, while the terrestrial FM/TV signal is filtered in the satellite F connection.
  • DC feed-through from the SAT connection to the input.
  • The internal conductor is connected simply by pressing it, without the need for screws. Internal conductor can thus be removed multiple times.
  • Complies with shield class A.

Technical data

UKW frequency band
Frequency range87.5 to 108 MHz
Decoupling> 10 dB
4 dB
TV frequency band
Frequency range125 to 862 MHz
Decoupling> 10 dB
Attenuation: TV plug4 dB
SAT frequency band
Frequency range950 to 2400 MHz
Decoupling> 20 dB
Attenuation: SAT plug1.5 dB
Installation depth36 mm

Notes

  • For screw attachment only.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 093700

RFA, 456 KB

Download
IFC file for BIM (Building information modeling)

Item no. 093700

IFC, 14.71 KB

Download
Antenna socket insert (SE33ST)

EC Declaration of conformity

Item no. 0040 00 0937 00

PDF, 182.09 KB

Download
Einsatz Antennensteckdose (SE33ST)

Gebrauchsanleitung.

Item no. 0937 00

PDF, 1.27 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database