LED dimming insert with rotary on/off switch
20–200 W
0300 00
4010337300007
-
-
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Successor item:
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Successor item:
Features
Switching and dimming of light bulbs, HV halogen lamps and leading edge dimmable HV LED lamps. Short-circuit protection with fine wire fuse.
Technical data
| Rated voltage | AC 230 V, 50 Hz |
| Connected load at 25 °C |
| HV LED lamps (leading edge) | typically 3 to 40 W |
| Light bulbs | 20 to 200 W |
| HV halogen lamps | 20 to 200 W |
| Installation depth | 32 mm |
| Ambient temperature | -5 °C to +45 °C |
Notes
If the ambient temperature is higher than 25 °C, the connected load must be reduced.
LED dimming insert with rotary on/off switch
EC Declaration of conformity
Item no. 0300 00
PDF, 191.59 KB
LED dimming insert with rotary switch-off
Operating instructions.
Item no. 0300 00
PDF, 284.93 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database