0

Surface-mounted housing flat design 1-gang for E2, Event, Esprit

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
0219 29
4010337219293
1
pure white matt
0219 27
4010337219279
1
anthracite
0219 28
4010337219286
1
colour aluminium (lacquered)
0219 26
4010337219262
1
black matt (lacquered)
0219 005
4010337036982
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337219293
Item no. 0219 29PU 1
PS
pure white matt
EAN 4010337219279
Item no. 0219 27PU 1
PS
anthracite
EAN 4010337219286
Item no. 0219 28PU 1
PS
colour aluminium (lacquered)
EAN 4010337219262
Item no. 0219 26PU 1
PS
black matt (lacquered)
EAN 4010337036982
Item no. 0219 005PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • For buttons with a low voltage up to 42 V and wireless wall transmitter insert.

Technical data

Dimensions
W x H x D91.5 x 91.5 x 15 mm

Notes

  • Not suitable for cable and duct inlet.

Scope of delivery

  • Cover frame isnotincluded with delivery.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database