Combination rocker switch/SCHUKO socket outlet 16 A 250 V~ with cover unit Standard 55, universal off/2-way switch
cream white glossy
0176 01
4010337176015
1/10
pure white glossy
0176 03
4010337176039
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 30 mm |
| Connection cross section |
| for conductors up to | 2.5 mm² |
Notes
Fits into any standard device box.
Combination rocker switch/SCHUKO socket outlet 16 A 250 V~ with cover unit Standard 55
EC Declaration of conformity
Item no. 0175 01
0175 03
0175 04
0176 01
0176 03
0176 04
PDF, 54.92 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database