Key switch 10 AX 250 V~ for all DIN profile semi-cylinders Switch 2-pole
grey
0144 30
4010337144304
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Dimensions |
| Diecast aluminium housing | W 75 x H 75 x D 66 mm |
Notes
Please order lock separately. The housing cover can only be disassembled when the lock is in unlocked position.
Scope of delivery
Lock isnotincluded with delivery.
Key switch 10 A/240 V~ for all DIN profile semi-cylinder locks
Operating instructions.
Item no. 0144 30
0163 30
PDF, 279.42 KB
Key switch 10 AX 250 V~ for all DIN profile semi-cylinders Switch 2-pole
EC Declaration of conformity
Item no. 0144 00
0144 30
PDF, 143.48 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database