0

Flush-mounted floor empty housing with hinged cover

Specification
Item no.
Room
Quantity
EAN
PU
PS
die-cast aluminium
0118 00
4010337041252
1
stainless steel matt finish
0118 20
4010337118206
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

die-cast aluminium
EAN 4010337041252
Item no. 0118 00PU 1
PS
stainless steel matt finish
EAN 4010337118206
Item no. 0118 20PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Flush-mounted floor empty housing for installation of flush-mounted devices secured by a support ring from the installation and communication technology areas (e.g. socket outlets, socket outlets with cover unit, TAE connection boxes, etc.).
  • The housings can be installed in a row with connection clamps set at the rear for complete units.

Technical data

Protection classIP41
Dimensions
Die-cast aluminiumW 112 x H 112 x D 61.5 mm
stainless steel matt finishW 112 x H 112 x D 63.9 mm

Notes

  • When installed in floors, any water seeping in must be able to drain out through the knockout in the lower section.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database