
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
| Operating voltage of ext. power supply | DC 18 – 34 V |
| Internal consumption | max. 5 W |
| Connection between weather sensor and weather control unit | 0.6 to 0.8 mm (bus line e.g. J-Y(St)Y 2 x 2 x 0.8) |
| Connection type | Spring plug-in terminal and connection terminal |
| Mounting type | Wall or mast mounting (accessories) |
| Protection class | IP44 |
| Rated surge voltage | 0.8 kV |
| Ambient temperature | -20 °C to +55 °C |
| Wind measuring range | 2 to 30 m/s |
| Brightness measuring range | 1 to 100,000 lux |
| Temperature measuring range | -30 °C to +60 °C |
| Dimensions in mm | W 121 H 105 D 227 |
| Maximum cable length between weather sensor and weather control unit | 1000 |
| Number of weather control units that can be connected to a weather sensor | 20 |
| Width | 121.00 mm |
| Height | 105.00 mm |
| Depth | 227.00 mm |