0

Mast mounting

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
5148 00
32.68
4010337124429
1
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337124429
Item no. 5148 00PU 1
GBP 32.68PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • For a mast diameter of 48 to 60 mm or for mounting the weather sensor on wall corners.

Technical data

Mast diameterØ 48 to 60 mm
Data sheet

Advertisement text

Mast mounting

Operating instructions.

Item no. 5148 00

PDF, 326.48 KB

Download
Weather sensor with weather control unit for KNX

EC Declaration of conformity

Item no. 5146 00 5147 00 5148 00 8380 00

PDF, 69.02 KB

Download
Gira Wettersensor mit Wetterzentrale für KNX.

Produktinformation

PDF, 638.83 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database