0

System 3000 motion detector top unit 2.20 m Komfort BT System 70

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
5376 70
120.66
4010337118411
1
02
pure white matt (lacquered)
5376 72
127.63
4010337118428
1
02
anthracite (lacquered)
5376 73
127.63
4010337118398
1
02
black matt (lacquered)
5376 74
127.63
4010337118435
1
02
grey matt (lacquered)
5376 76
127.63
4010337118404
1
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

pure white glossy
EAN 4010337118411
Item no. 5376 70PU 1
GBP 120.66PS 02
pure white matt (lacquered)
EAN 4010337118428
Item no. 5376 72PU 1
GBP 127.63PS 02
anthracite (lacquered)
EAN 4010337118398
Item no. 5376 73PU 1
GBP 127.63PS 02
black matt (lacquered)
EAN 4010337118435
Item no. 5376 74PU 1
GBP 127.63PS 02
grey matt (lacquered)
EAN 4010337118404
Item no. 5376 76PU 1
GBP 127.63PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Necessary accessories

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.
  • Device facilitates manual switchover between automatic, always-on and always-off.

With System 3000 switching insert

  • Short-term operation.

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.
  • Basic light function.
  • Night light function.

Functions with the Gira System 3000 app

  • Set the brightness threshold.
  • Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %).
  • Set the delay time.
  • Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours.
  • Presence simulation.
  • Switch-off pre-warning.
  • Day mode.
  • Walking test.
  • Time-switch function.
  • Alarm function.

Technical data

Angle of detection180°
Brightness value
adjustableapprox. 5 to 500 lx
fixedDay mode
Sensitivity0, 25, 50, 75, 100 %
Protection class
System 55, Gira F100IP20
TX_44IP44
Delay timeApprox. 10 s to 60 min
Mounting height up to 2.20 m
Range of detection forwardsMax. 15 m
Range to each sideMax. 10 m
Mounting height up to 1.10 m
Range of detection forwardsMax. 10 m
Range to each sideMax. 9 m
Transmission powermax. 2.5 mW, class 2
Transmission rangetypically 10 m
Ambient temperature-20 °C to +45 °C
Datenblatt


Ausschreibungstexte


Gira Bluetooth app
Operating instructions

Operating instructions.

PDF, 1.42 MB

Download
Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Motion detector top unit 1.10 m / 2,20 m Komfort BT
Operating instructions

User manual.

Item no. 5374 .. 5376 ..

PDF, 1.89 MB

Download
Motion detector top unit 2.20 m Komfort BT
Certificates

EC-Declaration of Conformity

Item no. 5376 ..

PDF, 338.3 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 139.23 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database