System 3000 touch top unit System 55
cream white glossy
5365 01
80.94
4010337096856
1/5
02
pure white glossy
5365 03
80.94
4010337096863
1/5
02
pure white matt
5365 27
80.94
4010337096887
1/5
02
anthracite
5365 28
83.75
4010337096894
1/5
02
colour aluminium
5365 26
87.97
4010337096870
1/5
02
black matt
5365 005
87.97
4010337096917
1/5
02
grey matt
5365 015
87.97
4010337107071
1/5
02
stainless steel
5365 600
95.81
4010337096900
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Necessary accessories
One of the following items:
Dimming
One of the following items:
System 3000 switching
One of the following items:
Auxiliary units
One of the following items:
Blind controller
Features
Operated by gently touching or swiping the operating surface. Three brightness values can be stored, with System 3000 dimming insert. The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. Blocking function, with System 3000 blind control insert. Status display using LED light bars to indicate the brightness or hanging position. Permanent or temporary status display (status display goes out after 5 seconds if not touched). Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.
Technical data
| Ambient temperature | -5°C to +45°C |
Gira System 3000
Guides/System basics
System basics
Touch top unit
Operating instructions
Operating instructions.
Item no. 5365 ..
PDF, 390.17 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database