Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
Connecting auxiliary units is possible.
Automatic or manual setting of dimming principle according to load (leading or trailing edge).
Display of the selected operating mode using LED.
Switch-on function that preserves the life of the lamp.
Switch-on brightness can be saved permanently.
Switch on with the last brightness set, or a saved switch-on brightness.
Hotel-card function can be activated: Light switches “On” following power interruption (from index 01).
Minimum brightness can be set.
Electronic short-circuit protection.
Electronic excess-temperature protection.
Operation with or without a neutral conductor connection.
Maximum brightness can be set (from index I05).
Technical data
Rated voltage
AC 230 V, 50/60 Hz
Standby
max. 0.35 W
Connected load at 25 °C
HV LED lamps (leading edge)
typically 3 to 100 W
HV LED lamps (trailing edge)
typically 3 to 400 W
Compact fluorescent lamp
typically 3 to 100 W
Light bulbs
20 to 420 W
HV halogen lamps
20 to 420 W
Tronic transformers
20 to 420 W
Electronic transformer with LV LED (leading edge)
typically 20 to 100 W
Electronic transformer with LV LED (trailing edge)
typically 20 to 200 W
Wound electronic transformer
20 to 420 VA
Wound transformer with NV-LED
typically 20 to 100 VA
Auxiliary units
Non-illuminated mechanical push buttons
unlimited
2-wire auxiliary insert
unlimited
3-wire auxiliary insert
max. 10
Cable length
Auxiliary unit
Max. 100 m
Load
Max. 100 m
Installation
in device box pursuant to DIN 49073
Installation depth
24 mm
Connection cross section
Single-wire
Max. 4 mm²
Fine-wire without core jacket
Max. 4 mm²
fine-wire with core jacket
Max. 4 mm²
Ambient temperature
-5 °C to +45 °C
Notes
In principle, it is possible to operate the dimmer without connecting the neutral conductor, but some LED and CFLi light sources make the neutral conductor connection necessary to avoid flickering.
Operation without a neutral conductor increases the minimum load for light bulbs, HV halogen lamps, Tronic transformers and wound transformers to 50 W.
Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure specified by the manufacturer.
If the ambient temperature is higher than 25 °C, the connected load must be reduced.