Blind actuator, 4-gang AC 230 V / DC 12 - 48 V with manual actuation for KNX
DRA
1039 00
294.30
4010337042211
1
26
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Curtain position can be directly controlled. Slat position can be directly controlled. Behaviour after bus voltage failure and recovery can be set. Separately parameterizable movement times with movement time extension for moving into the upper end position. Central control of all blind outputs possible. Feedback on the curtain or slat position. Feedback can be delayed until after the recovery of bus voltage. Assignments of up to five different safety functions (three wind alarms, one rain alarm, one frost alarm) or optionally with cyclical monitoring. Forced setting function can be realised for each blind output. Integration in scenes is possible, 8 internal scenes at the most can be parameterised per channel. Memory function for light scenes. Solar protection function with fixed and variable curtain or slat positions can be activated. Extended sun protection with extensive control functions. Integration in temperature management of building possible. Blocking of individual outputs manually or with bus. Active or passive (object can be read out) cyclical feedback functions. Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.
For mains voltage AC 230 V (4-channel) or low voltage DC 12 to 48 V (2-channel). Connection of various external conductors. Independent control of the four blind outputs. Automatic detection of curtain runtime for AC 230 V drives with mechanical limit switches.
Technical data
| KNX medium | TP256 |
| Connections |
| KNX | Connection and junction terminal |
| Load | Screw terminals |
| Rated voltage | AC 230 V, 50/60 Hz |
| AC switching voltage | AC 230 V, 50/60 Hz |
| Breaking capacity 230 V AC | 6 A/AC1 |
| Switching voltage DC | DC 12 to 48 V |
| Switching capacity |
| DC 12/24 V | 6 A |
| DC 48 V | 3 A |
| Connection cross section | Max. 4 mm² |
Notes
Installation on DIN top-hat rail.
VDE approval in accordance with EN 60669-1, EN 60669-2-1.
Scope of delivery
Connection and junction terminal for KNX included with delivery.
Revit Datei für BIM (Building Information Modeling)
Item no. 103900
RFA, 476 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 103900
IFC, 163.18 KB
Blind actuator, 2-gang/4-gang/8-gang 230 V AC
Technical documentation
Technical documentation.
Item no. 1039 00
2152 00
2161 00
PDF, 1.9 MB
blind actuator, 4-gang 230 V AC/24-48 V DC with manual activation
Product database
Product database from ETS2
Item no. 1039 00
VD2, 389.76 KB
blind actuator, 4-gang 230 V AC/24-48 V DC with manual activation
Product database
Product database from ETS3.0d
Item no. 1039 00
VD4, 449.13 KB
Blind actuators DRA
Operating instructions
Operating manual.
Item no. 1039 00
2152 00
2154 00
2160 00
2161 00
PDF, 1.08 MB
DWG drawing
download_doc_types.11
Drawings of KNX actors in DWG format.
ePlan macros
download_doc_types.11
ePlan macros of KNX actuators.
PSTI Statement of Compliance
PSTI Statement of Compliance
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database