0

Housing with inscription space for holding command and signal devices (Ø 22.5 mm)

No longer available

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
grey
0272 30
-
4010337272304
-
-

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 02/2025.

grey
EAN 4010337272304
Item no. 0272 30PU -
-PS -

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 02/2025.

Optional accessories

Features

  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.

Scope of delivery

  • Blank inscription label enclosed.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 027230

RFA, 332 KB

Download
IFC file for BIM (Building information modeling)

Item no. 027230

IFC, 23.2 KB

Download
Cover with support ring for holding command and signal devices (Ø 22.5 mm); Housing with inscription space for holding command and signal devices (Ø 22.5 mm)

EC Declaration of conformity

Item no. 0272 005 0272 01 0272 015 0272 03 0272 26 0272 27 0272 28 0272 30 0272 40 0272 42 0272 43 0272 46 0272 47

PDF, 151.62 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database