0

Key button insert 10 A 250 V~ for all DIN profile semi-cylinders

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
Button, 1-pole (also group button)
0163 00
54.68
4010337163008
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Button, 1-pole (also group button)
EAN 4010337163008
Item no. 0163 00PU 1/5
GBP 54.68PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Technical data

Installation depth40 mm

Notes

  • Not suitable for installation in surface-mounted housings.
  • Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input.
  • For screw attachment only.

Scope of delivery

  • Lock cylinder isnotincluded with delivery.
Data sheet

Advertisement text

Button/2-way momentary contact, 1-pole

Connection diagram key switch insert for blind control system button/2-way momentary contact, 1-pole

Item no. 0163 00

PDF, 16.5 KB

Download
Key button 1-pole 10 A 250 V~ for DIN profile semi-cylinders

EC Declaration of conformity

Item no. 0163 00 0163 30 1435 00

PDF, 186.24 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database