0

Profile semi-cylinder

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
with different lock types
0001 00
30.20
4010337001003
1/5
02
with identical lock types
0002 00
36.31
4010337002000
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

with different lock types
EAN 4010337001003
Item no. 0001 00PU 1/5
GBP 30.20PS 02
with identical lock types
EAN 4010337002000
Item no. 0002 00PU 1/5
GBP 36.31PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • For use in key switches.

Notes

  • With five pin tumblers and three keys.Basic length: 30 mm,total length: 40 mm.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database