0

RF hand-held transmitter, 2-gang for KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
anthracite
5122 00
94.51
4010337017226
1
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

anthracite
EAN 4010337017226
Item no. 5122 00PU 1
GBP 94.51PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Confirmation function as well as transmit and status display by 2-colour LED (red/green) separately for each button by 2-stage display function.
  • Optional status display by separate 1-bit status communication objects.
  • Transmit and confirmation display can be switched off.
  • Project planning, commissioning and parameter setting are performed using ETS (version 5 or later).
  • Battery-operated device.

"Switching" function

  • Rocker or push-button function.
  • Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction).

"Dimming" function

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (lighter - ON, darker - OFF).

"Blind" function

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (ON, OFF, CHANGE).
  • Time between short and long-term command can be set in the parameters.

"Value transmitter" and "Scene auxiliary unit" functions

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (values 0 to 255, 0 to 100 % or scene number).
  • With scene auxiliary unit: Memory function possible.

Technical data

KNX mediumRF1.R
Start-up modeS mode
Rated voltageDC 3 V
Batteries1 x CR 2450N
Ambient temperature-5 °C to +45 °C
Wireless frequency868.3 MHz
Transmission powermax. 20 mW
Range (free field)approx. 100 m
Battery
TypeCR 2450N
UN no.3091

Notes

  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.

Scope of delivery

  • Battery is included with delivery.

More links

Gira KNX RF system
More

Data sheet

Advertisement text

KNX Radio remote control, 2-gang, 4-gang

Product database from ETS5.

Item no. 5122 00 5124 00

ZIP, 225.24 KB

Download
KNX RF remote control 2-gang and 4-gang

Operating instructions

Item no. 5122 00 5124 00

PDF, 245.83 KB

Download
KNX RF remote control, 2-gang and 4-gang

Technical documentation

Item no. 5122 00 5124 00

PDF, 10.05 MB

Download
RF hand-held transmitter for KNX

EC Declaration of conformity

Item no. 5122 00 5124 00

PDF, 184.58 KB

Download
RF hand-held transmitter, 2-gang for KNX

PSTI Statement of Compliance

Item no. 5122 00

PDF, 281.67 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database