RF hand-held transmitter, 2-gang for KNX
anthracite
5122 00
94.51
4010337017226
1
06
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Confirmation function as well as transmit and status display by 2-colour LED (red/green) separately for each button by 2-stage display function. Optional status display by separate 1-bit status communication objects. Transmit and confirmation display can be switched off. Project planning, commissioning and parameter setting are performed using ETS (version 5 or later).
"Switching" function
Rocker or push-button function. Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction).
"Dimming" function
Command when the rocker is pressed (right and left button) can be set in the parameters (lighter - ON, darker - OFF).
"Blind" function
Command when the rocker is pressed (right and left button) can be set in the parameters (ON, OFF, CHANGE). Time between short and long-term command can be set in the parameters.
"Value transmitter" and "Scene auxiliary unit" functions
Command when the rocker is pressed (right and left button) can be set in the parameters (values 0 to 255, 0 to 100 % or scene number). With scene auxiliary unit: Memory function possible.
Technical data
| KNX medium | RF1.R |
| Start-up mode | S mode |
| Rated voltage | DC 3 V |
| Batteries | 1 x CR 2450N |
| Ambient temperature | -5 °C to +45 °C |
| Wireless frequency | 868.3 MHz |
| Transmission power | max. 20 mW |
| Range (free field) | approx. 100 m |
| Battery |
| Type | CR 2450N |
| UN no. | 3091 |
Notes
Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
Scope of delivery
Battery is included with delivery.
KNX Radio remote control, 2-gang, 4-gang
Product database from ETS5.
Item no. 5122 00
5124 00
ZIP, 225.24 KB
KNX RF remote control 2-gang and 4-gang
Operating instructions
Item no. 5122 00
5124 00
PDF, 245.83 KB
KNX RF remote control, 2-gang and 4-gang
Technical documentation
Item no. 5122 00
5124 00
PDF, 10.05 MB
RF hand-held transmitter for KNX
EC Declaration of conformity
Item no. 5122 00
5124 00
PDF, 184.58 KB
RF hand-held transmitter, 2-gang for KNX
PSTI Statement of Compliance
Item no. 5122 00
PDF, 281.67 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database