0

System 3000 universal LED power booster DRA

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
2383 00
139.66
4010337031383
1
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

DRA
EAN 4010337031383
Item no. 2383 00PU 1
GBP 139.66PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Features

  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen, inductive transformers for halogen, HV LED or compact fluorescent lamps.
  • Operation is via upstream dimmer.
  • The connected loads are supplied via a common load line.
  • Electronic excess-temperature protection.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standby0.3 W
Connected load at 45 °C
HV LED lamps (leading edge)50 to 100 W
HV LED lamps (trailing edge)200 W
Light bulbs210 to 420 W
HV halogen lamps210 to 420 W
Tronic transformers210 to 420 W
Wound electronic transformer210 to 420 VA
Cable length
LoadMax. 100 m
Ambient temperature-5 °C to +45 °C

Notes

  • If the ambient temperature is higher than 45 °C, the connected load must be reduced.
  • Maximum load and number of power boosters depend on dimmer. Refer to the technical appendix or operating instructions for a reference list.

Dimensions

Modular widths (MW)2

More links

Table: trailing edge + leading edge
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 238300

RFA, 348 KB

Download
IFC file for BIM (Building information modeling)

Item no. 238300

IFC, 23.94 KB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
System 3000 universal LED power booster DRA

EC Declaration of conformity

Item no. 2383 00

PDF, 57.58 KB

Download
Universal LED power booster DRA

Operating instructions.

Item no. 2383 00

PDF, 897.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database