0

LED dimming insert with rotary on/off switch

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
20–200 W
0300 00
37.44
4010337300007
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 09/2026.

20–200 W
EAN 4010337300007
Item no. 0300 00PU 1/5
GBP 37.44PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 09/2026.

Necessary accessories

Features

  • Switching and dimming of light bulbs, HV halogen lamps and leading edge dimmable HV LED lamps.
  • Short-circuit protection with fine wire fuse.
  • With screw terminals.

Technical data

Rated voltageAC 230 V, 50 Hz
Connected load at 25 °C
HV LED lamps (leading edge)typically 3 to 40 W
Light bulbs20 to 200 W
HV halogen lamps20 to 200 W
Installation depth32 mm
Ambient temperature-5 °C to +45 °C

Notes

  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.
Datenblatt

Ausschreibungstexte

LED dimming insert with rotary on/off switch

EC Declaration of conformity

Item no. 0300 00

PDF, 191.59 KB

Download
LED dimming insert with rotary switch-off

Operating instructions.

Item no. 0300 00

PDF, 284.93 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database