0

Surge protection module

Specification
Item no.
Room
Quantity
EAN
PU
PS
0338 00
4010337128120
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337128120
Item no. 0338 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Overvoltage module class III in accordance with IEC 61643-11(type 3, EN 61643-11) for socket outlets with protective conductor connection.
  • Mounting by snapping into place on the support ring of the socket outlet.
  • With acoustic signalling to indicate faults.
  • Label for indicating the socket outlet.
  • Protects additional socket outlets in the circuit at a cable length of up to 5 m away.

Technical data

Nominal voltage U<sub>N</sub>AC 230 V~ (50 Hz)
Maximum continuous voltage U<sub>C</sub>AC 255 V~ (50 Hz)
Nominal discharge surge current I<sub>n (8/20)</sub>3 kA
Discharge surge current I<sub>total (8/20)</sub>10 kA
U<sub>OC</sub>6 kV
max. back-up fuse16 A
U<sub>p</sub>< 1.5 kV
IEC/CEI 61643-11class III
EN 61643-11Type 3
Protection classIP20
Ambient temperature-5 °C to +40 °C
Datenblatt


Ausschreibungstexte


Overvoltage protection module
Operating instructions

Operating instructions.

Item no. 0338 00

PDF, 559.39 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database