
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
| Nominal voltage U<sub>N</sub> | AC 230 V~ (50 Hz) |
| Maximum continuous voltage U<sub>C</sub> | AC 255 V~ (50 Hz) |
| Nominal discharge surge current I<sub>n (8/20)</sub> | 3 kA |
| Discharge surge current I<sub>total (8/20)</sub> | 10 kA |
| U<sub>OC</sub> | 6 kV |
| max. back-up fuse | 16 A |
| U<sub>p</sub> | < 1.5 kV |
| IEC/CEI 61643-11 | class III |
| EN 61643-11 | Type 3 |
| Protection class | IP20 |
| Ambient temperature | -5 °C to +40 °C |