0

DALI flush-mounted rotary dimming insert

Specification
Item no.
Room
Quantity
EAN
PU
PS
2026 00
4010337129592
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337129592
Item no. 2026 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Brightness adjustment for lights with a DALI interface.
  • Adjustment of colour temperature for lights with DALI Device Type 8 for Tunable White according to IEC 62386-209.
  • Rotary auxiliary unit (input device) for higher-level DALI-2 controls.

Product characteristics without programming

  • DALI-2 application controller without bus power supply requires an external DALI power supply in accordance with IEC 62386-101.
  • Multimaster-compatible.
  • LED for device localisation.
  • Saving the base brightness and a switch-on brightness.
  • Saving the colour temperature limit values.

Product characteristics through programming via DALI-2 control commands

  • Suitable as rotary auxiliary unit (input device) for connecting to central DALI-2 controls.
  • Supports four DALI-2 instances for adapting to central control.
  • Can be used for controlling a DALI-2 group.
  • Cyclical transmission of control commands to DALI operating devices can be activated. Device function depends on configuration

Technical data

DALI rated voltageDC 16 V (typ.)
Current consumptionmax. 4 mA
Colour temperature adjustment2000 to 10000K
Ambient temperature-5 °C to +45 °C
Datenblatt

Ausschreibungstexte

DALI flush-mounted rotary dimming insert, DALI flush-mounted rotary dimming insert with integrated power supply unit

EC Declaration of conformity

Item no. 2026 00 2027 00

PDF, 215.74 KB

Download
DALI flush-mounted rotary dimming insert, DALI flush-mounted rotary dimming insert with integrated power supply unit

Operating instructions.

Item no. 2026 00 2027 00

PDF, 1.92 MB

Download
DALI flush-mounted rotary dimming insert, DALI flush-mounted rotary dimming insert with integrated power supply unit

PSTI Statement of Compliance

Item no. 2026 00 2027 00

PDF, 280.08 KB

Download
Gira DALI Drehdimmeinsatz.

Produktinformation

PDF, 251.93 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database