USB power supply insert, 2-gang Type A / type A
black
2359 00
4010337084655
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Covers
Features
Charging option for up to two end devices simultaneously using USB cable type A. Suitable as a charging device, e.g. for mobile telephones and similar devices.
Technical data
| Charging current | max. 3 A |
| Rated voltage |
| Primary | AC 100 – 240 V, 50/60 Hz |
| Secondary | 5 V (± 5%) |
| Standby | ≤ 0.15 W |
| Installation depth | 32 mm |
| Ambient temperature | +10 °C to +40 °C |
| Efficiency | ≥ 75% |
| Compliant with standards | DIN EN 60950-1/A2 |
Scope of delivery
USB cable type A is not included with delivery.
Revit Datei für BIM (Building Information Modeling)
Item no. 235900
RFA, 440 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 235900
IFC, 14.71 KB
Insert for USB power supply, 2-gang
Operating instructions
Operating instructions.
Item no. 2349 00
2359 00
2369 00
PDF, 534.36 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database