Surface-mounted video home station 7
pure white glossy
1209 03
4010337053422
1
black matt (lacquered)
1209 005
4010337053408
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
System device for door communication
Optional accessories
Accessories door communication
Spare part door communication
System device for door communication
Features
Fully pre-assembled unit including a 17.78 cm (7") TFT colour display and convenient speakerphone function. Full-surface glass front with touch functionality. Direct wall mounting or wall mounting with flush-mounted device box or cavity wall box. Mounting with base foot for placement on items of furniture.
Technical data
| Power supply | DC 26 V ± 2 V (by 2-wire bus) |
| Connections |
| 2-wire bus | 2 x plug terminal |
| Additional power supply | 2 x plug terminal |
| Floor-call button | 2 x plug terminal |
| Display |
| Diagonal | 17.78 cm (= 7″) |
| Colour system | PAL |
| Resolution | 1024 x 600 pixels |
| microSD card |
| Type | SDHC |
| SDHC memory capacity | 32 GB |
| File system | FAT 32 |
| Ambient temperature | -5 ºC to +50 ºC |
| Dimensions |
| W x H x D | 181 x 123 x 24 mm |
Gira Door communication system
Basics, planning examples
Door communication system
Order no. 1736 90
Gira surface-mounted video home station 7
Operating instructions
Item no. 1209 ..
PDF, 9.37 MB
Gira surface-mounted video home station 7
Assembly and start-up intructions
Item no. 1209 ..
PDF, 4.29 MB
Gira surface-mounted video home station 7
Firmware update
Item no. 1209 ..
ZIP, 169.66 MB
Surface-mounted video home station 7
PSTI Statement of Compliance
Item no. 1209 005
1209 03
PDF, 280.96 KB
Surface-mounted video home station 7
EC Declaration of conformity
Item no. 1209 005
1209 03
PDF, 151.66 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database