My house
0
INT
Home
New products
Design lines
Technology and Functions
My catalogue
Item comparison
Country selection
Home
New products
Design lines
Technology and Functions
My catalogue
Item comparison
Belgique (Français)
België (Nederlands)
International (English)
Deutschland
España
Italia
Nederland
Norge
Österreich
Polska
Schweiz (Deutsch)
Suisse (Français)
Svizzera (Italiano)
Sverige
United Kingdom
Current range
New products
Discontinued item
No longer available
Design lines
Gira System 55 (System 55)
Switches and push buttons
Dimming
Socket outlets
USB socket outlets
Lighting control
Time switches
Blind controller
Orientation lighting
Rocker sets for bus systems
Gira Keyless In
Communication technology entertainment
Communication technology network technology
Communication technology telecommunications
Communication technology Accessories
Audio systems
Hospital installation
Duct Installation
Circuit breaker
Accessories
Gira Standard 55
Gira Standard 55 cover frame
Gira Standard 55 cover frame with inscription space
Socket outlets
Surface-mounted
Sealing sets
IP44 for outdoors
Circuit breaker
Accessories
Gira E1 (System 55)
Gira E1 cover frame
Sealing sets
Gira E2 (System 55)
Gira E2 cover frame
Gira E2 cover frame for flat installation
Gira E2 cover frame with inscription space
Gira E2 cover frame completely inscribable
Surface-mounted
Installation with Profile 55
Sealing sets
Accessories
Gira E3 (System 55)
Gira E3 cover frame
Gira Event (System 55)
Gira Event
Gira Event Clear
Gira Event Opaque
Gira Esprit (System 55)
Gira Esprit cover frame
Surface-mounted
Gira Studio (System 55)
Gira Studio cover frame
Surface-mounted
Gira F100
Gira F100 cover frame
Switches and push buttons with mounting plate
Switches and push buttons
Dimming
Socket outlets
USB socket outlets
Lighting control
Time switches
Blind controller
Pushbutton sensors
Button for Gira One and KNX
RF operating top units for KNX
Wireless operating top units
Heating, ventilation, air conditioning
Door communication
Gira Keyless In
Communication technology entertainment
Communication technology network technology
Communication technology telecommunications
Communication technology Accessories
Audio systems
Hospital installation
Surface-mounted
Sealing sets
Accessories
Gira System 70
Switches and push buttons
Dimming
Socket outlets
USB socket outlets
Time switches
Blind controller
Button for Gira One and KNX
Alternative rockers
Gira Keyless In
Communication technology entertainment
Communication technology network technology
Communication technology telecommunications
Communication technology Accessories
Audio systems
Sealing sets
Gira F100 (System 70)
Gira F100 cover frame
Surface-mounted housing Gira F100
Gira F200 (System 70)
Gira F200 cover frame
Surface-mounted housing Gira F200
Accessories for Gira F200
Gira F200 cover frame for flat installation
Device boxes for flat installation
Gira F300 (System 70)
Gira F300 cover frame
Surface-mounted housing Gira F300
Accessories for Gira F300
Accessories (System 70)
General accessories for the System 70
Gira water-protected
Water-protected flush-mounted IP44Gira TX_44
Gira water-protected surface-mounted system IP44
Gira water-protected surface-mounted system IP66
Gira surface-mounted
Switches and push buttons
Socket outlets
Blind controller
Gira Standard 55, surface-mounted
Gira E2 surface-mounted
Gira Studio surface-mounted
Gira F100 surface-mounted
Surface-mounted and profile 55
Gira surface-mounted
Gira Profile 55
Gira energy profile and light profiles
Accessories
Gira energy profile and light profiles
Technology and Functions
Inserts and accessories
Fused spur connection unit with support ring 71 x 71 mm
Switches and buttons with support ring 71 x 71 mm
Switches and buttons with support ring 76 x 76 mm
Socket outlets with support ring 71 x 71 mm
Accessories
Flush-mounted inserts, accessories
Rocker switch
Pushbutton switch
Rocker button
Rocker switch / rocker button
Blind switch/blind button
Pull-cord switch / pull-cord button
Other switches and push buttons
Lighting elements
Light signal and accessories
Inscription sheets
Accessories
System 3000 DALI, Other electronics
Gira System 3000
DALI, other electronics
Lighting control
System 3000 system top units
System 3000 motion detector top units
eNet wireless operating top units
Motion detector top unit 1.10 m
Motion detector top unit 2.20 m
Sensotec
Presence detector and motion detector
Presence detector Mini for KNX
Presence detector for KNX
Motion detector for exterior
Motion detector for outdoors for KNX
Accessories
Blind controller
Inserts
System 3000 inserts
Blind controller top units from the System 3000
Blind actuators for KNX
Switching / blinds Standard
Switching / blinds Komfort
Shutter actuator for KNX
Sensors
Cut-off relay
Heating, ventilation, air conditioning
System 3000room temperature controller inserts
System 3000room temperature controller top units
Room temperature controller inserts
Room temperature controller covers
Ventilation, air conditioning
Heating
Accessories
Door communication
Gira door stations
Gira IP door communication
Gira home stations
Gira system devices
Gira F1
Gira Keyless In
Gira communication technology
Mounting frame
Entertainment
Network technology
Telecommunications
Accessories
Gira KNX system
Gira operating devices for KNX
Gira KNX RF
Gira G1
Gira F1
Gira X1, Gira L1
Gira S1
Gira HomeServerGira FacilityServer
Gira presence andmotion detection for KNX
Gira system devices, actuators,sensors, accessories for KNX
Gira Eco for KNX
IR gateway HVAC for KNX
Room climate sensors
Gira One
System devices and power supplies.
Pushbutton sensor 4.55 Komfort
Pushbutton sensor 4.95 Komfort
Gira G1
Actuators
Weather stations
Motion detector
Button interfaces Standard
Binary inputs
Wireless systems
Gira eNet
Other wireless systems
Call systems
Call systems 834 Plus
Call systems 834
Healthcare / Safety
Emergency set
Hospital installation
Gira smoke alarm device
Colours
Aluminum
aluminium
colour aluminium
Anthracite
Beige
grey beige
sand
Black
Blue
Brass
brass
colour brass
Bronze
Brown
brown
dark brown
light brown
umber
Chrome
colour chrome
Colourless
clear
Gold
light gold
Green
green
grey-green
mint
Grey
blue-gray
dark grey
grey
light grey
Orange
Other
amber
aubergine
Platinum
colour platinum
Red
Stainless steel
stainless steel
stainless steel V4A
White
cream white
pure white
traffic white
white
Yellow
Search term: 540300:540400:540500:541000:082100:245000:245500:540000:540100:540200:244000:236500:238300:540600:536003:536103:536203:536303:536603:536703:536903:549203:537303:537403:537503:537603:537702
Reset all filters
Current range
New products
Discontinued item
No longer available
Design lines
Gira System 55 (System 55)
Switches and push buttons
Dimming
Socket outlets
USB socket outlets
Lighting control
Time switches
Blind controller
Orientation lighting
Rocker sets for bus systems
Gira Keyless In
Communication technology entertainment
Communication technology network technology
Communication technology telecommunications
Communication technology Accessories
Audio systems
Hospital installation
Duct Installation
Circuit breaker
Accessories
Gira Standard 55
Gira Standard 55 cover frame
Gira Standard 55 cover frame with inscription space
Socket outlets
Surface-mounted
Sealing sets
IP44 for outdoors
Circuit breaker
Accessories
Gira E1 (System 55)
Gira E1 cover frame
Sealing sets
Gira E2 (System 55)
Gira E2 cover frame
Gira E2 cover frame for flat installation
Gira E2 cover frame with inscription space
Gira E2 cover frame completely inscribable
Surface-mounted
Installation with Profile 55
Sealing sets
Accessories
Gira E3 (System 55)
Gira E3 cover frame
Gira Event (System 55)
Gira Event
Gira Event Clear
Gira Event Opaque
Gira Esprit (System 55)
Gira Esprit cover frame
Surface-mounted
Gira Studio (System 55)
Gira Studio cover frame
Surface-mounted
Gira F100
Gira F100 cover frame
Switches and push buttons with mounting plate
Switches and push buttons
Dimming
Socket outlets
USB socket outlets
Lighting control
Time switches
Blind controller
Pushbutton sensors
Button for Gira One and KNX
RF operating top units for KNX
Wireless operating top units
Heating, ventilation, air conditioning
Door communication
Gira Keyless In
Communication technology entertainment
Communication technology network technology
Communication technology telecommunications
Communication technology Accessories
Audio systems
Hospital installation
Surface-mounted
Sealing sets
Accessories
Gira System 70
Switches and push buttons
Dimming
Socket outlets
USB socket outlets
Time switches
Blind controller
Button for Gira One and KNX
Alternative rockers
Gira Keyless In
Communication technology entertainment
Communication technology network technology
Communication technology telecommunications
Communication technology Accessories
Audio systems
Sealing sets
Gira F100 (System 70)
Gira F100 cover frame
Surface-mounted housing Gira F100
Gira F200 (System 70)
Gira F200 cover frame
Surface-mounted housing Gira F200
Accessories for Gira F200
Gira F200 cover frame for flat installation
Device boxes for flat installation
Gira F300 (System 70)
Gira F300 cover frame
Surface-mounted housing Gira F300
Accessories for Gira F300
Accessories (System 70)
General accessories for the System 70
Gira water-protected
Water-protected flush-mounted IP44Gira TX_44
Gira water-protected surface-mounted system IP44
Gira water-protected surface-mounted system IP66
Gira surface-mounted
Switches and push buttons
Socket outlets
Blind controller
Gira Standard 55, surface-mounted
Gira E2 surface-mounted
Gira Studio surface-mounted
Gira F100 surface-mounted
Surface-mounted and profile 55
Gira surface-mounted
Gira Profile 55
Gira energy profile and light profiles
Accessories
Gira energy profile and light profiles
Technology and Functions
Inserts and accessories
Fused spur connection unit with support ring 71 x 71 mm
Switches and buttons with support ring 71 x 71 mm
Switches and buttons with support ring 76 x 76 mm
Socket outlets with support ring 71 x 71 mm
Accessories
Flush-mounted inserts, accessories
Rocker switch
Pushbutton switch
Rocker button
Rocker switch / rocker button
Blind switch/blind button
Pull-cord switch / pull-cord button
Other switches and push buttons
Lighting elements
Light signal and accessories
Inscription sheets
Accessories
System 3000 DALI, Other electronics
Gira System 3000
DALI, other electronics
Lighting control
System 3000 system top units
System 3000 motion detector top units
eNet wireless operating top units
Motion detector top unit 1.10 m
Motion detector top unit 2.20 m
Sensotec
Presence detector and motion detector
Presence detector Mini for KNX
Presence detector for KNX
Motion detector for exterior
Motion detector for outdoors for KNX
Accessories
Blind controller
Inserts
System 3000 inserts
Blind controller top units from the System 3000
Blind actuators for KNX
Switching / blinds Standard
Switching / blinds Komfort
Shutter actuator for KNX
Sensors
Cut-off relay
Heating, ventilation, air conditioning
System 3000room temperature controller inserts
System 3000room temperature controller top units
Room temperature controller inserts
Room temperature controller covers
Ventilation, air conditioning
Heating
Accessories
Door communication
Gira door stations
Gira IP door communication
Gira home stations
Gira system devices
Gira F1
Gira Keyless In
Gira communication technology
Mounting frame
Entertainment
Network technology
Telecommunications
Accessories
Gira KNX system
Gira operating devices for KNX
Gira KNX RF
Gira G1
Gira F1
Gira X1, Gira L1
Gira S1
Gira HomeServerGira FacilityServer
Gira presence andmotion detection for KNX
Gira system devices, actuators,sensors, accessories for KNX
Gira Eco for KNX
IR gateway HVAC for KNX
Room climate sensors
Gira One
System devices and power supplies.
Pushbutton sensor 4.55 Komfort
Pushbutton sensor 4.95 Komfort
Gira G1
Actuators
Weather stations
Motion detector
Button interfaces Standard
Binary inputs
Wireless systems
Gira eNet
Other wireless systems
Call systems
Call systems 834 Plus
Call systems 834
Healthcare / Safety
Emergency set
Hospital installation
Gira smoke alarm device
Colours
Aluminum
aluminium
colour aluminium
Anthracite
Beige
grey beige
sand
Black
Blue
Brass
brass
colour brass
Bronze
Brown
brown
dark brown
light brown
umber
Chrome
colour chrome
Colourless
clear
Gold
light gold
Green
green
grey-green
mint
Grey
blue-gray
dark grey
grey
light grey
Orange
Other
amber
aubergine
Platinum
colour platinum
Red
Stainless steel
stainless steel
stainless steel V4A
White
cream white
pure white
traffic white
white
Yellow
Results: 0
By relevance
Items per page
50
100