0

System 3000 blind timer and timer Display System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5366 01
4010337027430
1/5
pure white glossy
5366 03
4010337027447
1/5
pure white matt
5366 27
4010337027461
1/5
anthracite
5366 28
4010337027478
1/5
colour aluminium (lacquered)
5366 26
4010337027454
1/5
black matt (lacquered)
5366 005
4010337037484
1/5
grey matt (lacquered)
5366 015
4010337087243
1/5
stainless steel (lacquered)
5366 600
4010337027485
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337027430
Item no. 5366 01PU 1/5
PS
pure white glossy
EAN 4010337027447
Item no. 5366 03PU 1/5
PS
pure white matt
EAN 4010337027461
Item no. 5366 27PU 1/5
PS
anthracite
EAN 4010337027478
Item no. 5366 28PU 1/5
PS
colour aluminium (lacquered)
EAN 4010337027454
Item no. 5366 26PU 1/5
PS
black matt (lacquered)
EAN 4010337037484
Item no. 5366 005PU 1/5
PS
grey matt (lacquered)
EAN 4010337087243
Item no. 5366 015PU 1/5
PS
stainless steel (lacquered)
EAN 4010337027485
Item no. 5366 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Operation via capacitive sensor surface.
  • Fast programming for adopting the current time as the programmed movement time/switching time.
  • Automatic summer/winter time switchover, deactivatable.
  • Switching at sunrise or sunset (astro function) adjustable for 18 countries.
  • Astro time for sunrise and sunset can be individually adjusted by ±2 hours.
  • The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.
  • The display turns off after 2 minutes, permanent display of time is possible.
  • Programming one raising and one lowering time or two switch-on and switch-off times for weekdays (Mon-Fri) and for the weekend (Sat+Sun).

Technical data

Accuracy
Per month±10 s
Power reserveapprox. 4 h
Ambient temperature-5°C to +45°C
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 536603

RFA, 476 KB

Download
IFC file for BIM (Building information modeling)

Item no. 536603

IFC, 15.46 KB

Download
Blind timer and timer Display

User manual.

Item no. 5366 ..

PDF, 363.83 KB

Download
Gira Smart Home

PDF, 1.98 MB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
System 3000 blind timer and timer Display

EC Declaration of conformity

Item no. 5366 005 5366 01 5366 015 5366 03 5366 26 5366 27 5366 28 5366 70 5366 72 5366 73 5366 74 5366 76 5366 112 5366 600

PDF, 95.06 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database