0

WBT-0708 Cu nextgen™ insert Cable lug/solder termination

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5666 03
4010337461487
1
black matt
5666 10
4010337461494
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337461487
Item no. 5666 03PU 1
PS
black matt
EAN 4010337461494
Item no. 5666 10PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Technical data

Connection cross section
maximum1 x 10 mm² (7 AWG)
minimum1 x 4 mm² (11 AWG)

Notes

  • Not suitable for mounting frames with hinged covers.
  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Datenblatt

Ausschreibungstexte

WBT-0708 Cu nextgen™ insert Cable lug/solder termination

EC Declaration of conformity

Item no. 5666 01 5666 03 5666 10

PDF, 148.49 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database