Support ring Modular Jack, 2-gang Support ring, MJ-01 to MJ-10
Support ring MJ-01
5601 00
4010337460015
1/10
Support ring MJ-02
5602 00
4010337460022
1/10
Support ring MJ-03
5603 00
4010337460039
1/10
Support ring MJ-04
5604 00
4010337460046
1/10
Support ring MJ-05
5605 00
4010337460053
1/10
Support ring MJ-06
5606 00
4010337460060
1/10
Support ring MJ-07
5607 00
4010337460077
1/10
Support ring MJ-08
5608 00
4010337460084
1/10
Support ring MJ-09
5609 00
4010337460091
1/10
Support ring MJ-10
5610 00
4010337460107
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Dimensions |
| MJ-01, MJ-02, MJ-07 | W 14.8 x H 19.5 mm |
| MJ-03 | W 14.8 x H 20.0 mm |
| MJ-04, MJ-09 | W 14.8 x H 19.3 mm |
| MJ-05 | W 16.7 x H 17.3 mm |
| MJ-06 | B 15,9 x H 18,3 mm |
| MJ-08 | W 14.8 x H 19.0 mm |
| MJ-10 | W 16.1 x H 18.5 mm |
Notes
For screw attachment only. Suitable for duct installation.
More links
Overview of the integration of modular jack RJ45 jacks in the Gira design lines
More
Modular jack 2-gang support ring, MJ-01 to MJ-10
EC Declaration of conformity
Item no. 5601 00
5602 00
5603 00
5604 00
5605 00
5606 00
5607 00
5608 00
5609 00
5610 00
5740 00
5747 00
PDF, 187.64 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database