0

eNet wireless operating top unit

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5495 01
4010337104537
1/5
pure white glossy
5495 03
4010337104513
1/5
pure white matt
5495 27
4010337104490
1/5
anthracite
5495 28
4010337104483
1/5
colour aluminium (lacquered)
5495 26
4010337104476
1/5
black matt (lacquered)
5495 005
4010337104452
1/5
grey matt (lacquered)
5495 015
4010337104445
1/5
stainless steel
5495 600
4010337104469
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337104537
Item no. 5495 01PU 1/5
PS
pure white glossy
EAN 4010337104513
Item no. 5495 03PU 1/5
PS
pure white matt
EAN 4010337104490
Item no. 5495 27PU 1/5
PS
anthracite
EAN 4010337104483
Item no. 5495 28PU 1/5
PS
colour aluminium (lacquered)
EAN 4010337104476
Item no. 5495 26PU 1/5
PS
black matt (lacquered)
EAN 4010337104452
Item no. 5495 005PU 1/5
PS
grey matt (lacquered)
EAN 4010337104445
Item no. 5495 015PU 1/5
PS
stainless steel
EAN 4010337104469
Item no. 5495 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000.
  • Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Transmitter for wireless transmission of switching, dimming and blind commands.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.
  • Status feedback to wireless transmitter.
  • Status display with LED.
  • Evaluation of auxiliary inputs.

Functions in combination with blind insert:

  • Positioning of hangings via scene call-up.
  • Position for sun protection and twilight.
  • Runtime and ventilation position of the curtain can be saved.

Functions in combination with light insert:

  • Scene operation possible.
  • Switch-on brightness can be permanently stored when combined with dimming insert.

Functions in combination with 3-wire auxiliary unit:

  • Power-supplied eNet transmitter.
  • Lighting control.
  • Shading control.

Adjustable with eNet server version 2.3 and higher (depending on the insert):

  • Fully encrypted wireless transmission (AES-CCM).
  • Deactivate auxiliary unit evaluation.
  • Operation locks.
  • Reversal time adjustable for blinds, shutters and awnings.
  • Direction of travel can be inverted.
  • Position for sun protection, twilight, lock-out protection and wind alarm.
  • Maximum brightness, minimum brightness and dimming speed adjustable.
  • Function of the status LED can be set as status LED/actuation display.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.
  • Repeater function.
  • Device software update.

Technical data

Ambient temperature-5 °C to +45 °C
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m

Notes

  • Using a metal cover frame can lead to impairments to the range
  • Radio approval is valid for EU and EFTA countries.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Data sheet

Advertisement text

eNet wireless operating top unit

PSTI Statement of Compliance

Item no. 5495 005 5495 01 5495 015 5495 03 5495 26 5495 27 5495 28 5495 112 5495 600

PDF, 281.01 KB

Download
eNet wireless operating top unit

EC Declaration of conformity

Item no. 5495 005 5495 01 5495 015 5495 03 5495 26 5495 27 5495 28 5495 112 5495 600

PDF, 229.43 KB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
Wireless operating top unit Memory, Wireless operating top unit

Operating instructions

Item no. 5492 .. 5493 .. 5494 .. 5495 ..

PDF, 455.05 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database