0

eNet wireless operating top unit arrow symbols

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5494 01
4010337104667
1/5
pure white glossy
5494 03
4010337104650
1/5
pure white matt
5494 27
4010337104643
1/5
anthracite
5494 28
4010337104636
1/5
colour aluminium (lacquered)
5494 26
4010337104629
1/5
black matt (lacquered)
5494 005
4010337104605
1/5
grey matt (lacquered)
5494 015
4010337104599
1/5
stainless steel
5494 600
4010337104612
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337104667
Item no. 5494 01PU 1/5
PS
pure white glossy
EAN 4010337104650
Item no. 5494 03PU 1/5
PS
pure white matt
EAN 4010337104643
Item no. 5494 27PU 1/5
PS
anthracite
EAN 4010337104636
Item no. 5494 28PU 1/5
PS
colour aluminium (lacquered)
EAN 4010337104629
Item no. 5494 26PU 1/5
PS
black matt (lacquered)
EAN 4010337104605
Item no. 5494 005PU 1/5
PS
grey matt (lacquered)
EAN 4010337104599
Item no. 5494 015PU 1/5
PS
stainless steel
EAN 4010337104612
Item no. 5494 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000.
  • Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Transmitter for wireless transmission of switching, dimming and blind commands.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.
  • Status feedback to wireless transmitter.
  • Status display with LED.
  • Evaluation of auxiliary inputs.

Functions in combination with blind insert:

  • Positioning of hangings via scene call-up.
  • Position for sun protection and twilight.
  • Runtime and ventilation position of the curtain can be saved.

Functions in combination with light insert:

  • Scene operation possible.
  • Switch-on brightness can be permanently stored when combined with dimming insert.

Functions in combination with 3-wire auxiliary unit:

  • Power-supplied eNet transmitter.
  • Lighting control.
  • Shading control.

Adjustable with eNet server version 2.3 and higher (depending on the insert):

  • Fully encrypted wireless transmission (AES-CCM).
  • Deactivate auxiliary unit evaluation.
  • Operation locks.
  • Reversal time adjustable for blinds, shutters and awnings.
  • Direction of travel can be inverted.
  • Position for sun protection, twilight, lock-out protection and wind alarm.
  • Maximum brightness, minimum brightness and dimming speed adjustable.
  • Function of the status LED can be set as status LED/actuation display.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.
  • Repeater function.
  • Device software update.

Technical data

Ambient temperature-5 °C to +45 °C
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m

Notes

  • Using a metal cover frame can lead to impairments to the range
  • Radio approval is valid for EU and EFTA countries.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Data sheet

Advertisement text

eNet wireless operating top unit arrow symbols

PSTI Statement of Compliance

Item no. 5494 005 5494 01 5494 015 5494 03 5494 26 5494 27 5494 28 5494 112 5494 600

PDF, 281.04 KB

Download
eNet wireless operating top unit arrow symbols

EC Declaration of conformity

Item no. 5494 005 5494 01 5494 015 5494 03 5494 26 5494 27 5494 28 5494 112 5494 600

PDF, 230.71 KB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
Wireless operating top unit Memory, Wireless operating top unit

Operating instructions

Item no. 5492 .. 5493 .. 5494 .. 5495 ..

PDF, 455.05 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database