eNet Radio blind actuator, 1-gang Mini
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The eNet wireless blind actuator enables the control of electrically operated hangings such as blinds, shutters and awnings. Positioning of blinds and slats using scene call-up. Positions for sun protection and twilight can be saved. Status feedback to eNet radio transmitter. Curtain runtime can be saved. Slat adjustment time can be saved.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Standby | max. 0.5 W |
| Ambient temperature | -25 °C to +70 °C |
| Connected load of motors | 1000 W |
| Connection cross section | Max. 4 mm² |
| Wireless frequency | 868.0 to 868.6 MHz |
| Range (free field) | approx. 100 m |
| Dimensions | Ø 53,0 H 28,0 mm |
Notes
Mounting in device box, surface-mounted housing or in installation adapter.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet Radio blind actuator, 1-gang Mini
PSTI Statement of Compliance
Item no. 5427 00
PDF, 279.64 KB
eNet Radio blind actuator, 1-gang Mini
EC Declaration of conformity
Item no. 5427 00
PDF, 187.13 KB
eNet SMART HOME Voice Control
QUICK START GUIDE
eNet system manual
eNet SMART HOME
Wireless blinds actuator, 1-gang Mini
Operating instructions.
Item no. 5427 00
PDF, 1011.45 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database